text.skipToContent text.skipToNavigation

Catalog No. : C63712G3-31

Description:  CABLE, 16AWG,15PIN, 31 FT. LG

UPC: 783786032297

Control cable, 31 foot, 15 pin, 16 AWG. This cable is used with a switch that carries current.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

15 Pin

Classifications

Brand Name

Joslyn

Dimensions

Conductor Size

#16 AWG

Length

31 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant