Alternate Catalog No. : C 6-6534
Catalog No. : C6-6534
Description: COPPER COMPRESSION SPLICE, NO6
UPC: 783786717088
Tin-Plated Copper Straight Splices - long barrel, wire size #6 Stranded CU. Dies HC, 134. Length 2-3/8 inch. Dimpled Center Stop. CSA. UL Listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dimpled Center Stop Equalizes Cable Insertion.
- Tin Plated to Resist Corrosion.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Made from electrolytic seamless copper tubing. Dimpled center stop equalizes cable insertion. Tin plated to resist corrosion. All Splices marked with conductor sizes and die references for easy identification. |
|
Application |
Heavy Duty Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
CU #6 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.37 |