Catalog No. : C5C
Description: INSUL CVR FOR O DIE UPTO 1-3/4
UPC: 786210296227
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Secure Double-Locking Latches Provide a Close-Fitting Top and Bottom Seal. Thin Strips of the (Grass-Skirt) Mold around the Conductors to Provide a Highly Reliable End Enclosure. Tapered Drains in Both Cover Halves Prevent Accumulation of Water within the Cover, Reqardless of Which Half of the Cover is Down. Made of Black Polypropylene to Resist the Elements, UV Sun Rays and Common Contaminants. |
|
Application |
Connector Cover |
Specifications
|
Material |
Polypropylene |
|
Color |
Black |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Length |
3.75 in |
|
Width |
1.25 in |
|
Height |
1.6 in |