text.skipToContent text.skipToNavigation

Catalog No. : C550-45FT

Description:  SEL 42-PIN/32-PIN CTRL CABLE

UPC: 75114426817

Control Cable, Length 45 foot, End-1: 42-Pin Female Connector at 90 degrees (goes to SEL-651R). End-2: 32-Pin Female Connector Straight (goes to MVR3).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

42-Pin Female Connector at 90 degrees, 32-Pin Female Connector Straight

Specifications

Color

Blck

Classifications

Brand Name

Joslyn

Dimensions

Length

45ft

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant