text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 5231

Catalog No. : C5231

Description:  PIPE/COND SEAL 2IN 14-350, 14-4/0

UPC: 783786717057

Flood-Seal Pipe/Conduit Seals, pipe size 2, conductor range (3 outlets) 14-350, (1 Outlet) 14-4/0, decimal range SL-.980, SL-.690, outside body - length 2 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 2 inch Pipe, 4 Outlets for Conductor Sizes #14 AWG to 350 kcmil

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-17/32 in

Size

Base Length 2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant