text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 5230

Catalog No. : C5230

Description:  PIPE/CONDUIT SEAL SIZE 1 1/2

UPC: 783786717040

Flood-Seal Pipe/Conduit Seals, pipe size 1-1/2, conductor range (2)14-350,(1)14-1/0, decimal range SL-.910, SL-.540, outside body - length 1-1/2 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 1-1/2 inch Pipe, 3 Outlets for Conductor Sizes #14 AWG to 350 kcmil.

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-1/4 in

Size

Base Length 1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant