Catalog No. : C51
Description: NONINS FLAG TERM, 12-10, No6, METAL
UPC: 786210810720
Non-Insulated Flag Terminal, Length .66 Inches, Width .31 Inches, Bolt Hole #6, Wire Range #12-#10 AWG, Copper, Tin Plated, 500 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Flag terminals allow a 90 degree connection to the terminal block without bending the wire.
- Application Tools: ERG4004
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Flag terminals allow a 90 degree connection to the terminal block without bending the wire. |
Specifications
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |