text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 5035

Catalog No. : C5035

Description:  PIPE/COND SEAL 2IN 14-400, 14-500

UPC: 783786717033

Flood-Seal Pipe/Conduit Seals, pipe size 2, conductor range (1)14-400,(1)14-500, decimal range SL-.980, SL-.1.175, outside body - length 1-15/16 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 2 inch Pipe, 2 Outlets for #14 AWG to 500 kcmil

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-1/2 in

Size

Base Length 1-15/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant