Catalog No. : C480SP
Description: NONINS RET TONGUE 12-10 No8 SLVRPLT
UPC: 786209890801
Non-Insulated Rectangular Ring Terminal, Length 1.27 Inches, Width .390 Inches, Bolt Hole #8, Wire Range #12-#10 AWG, Copper, Silver Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
|
Color |
Silver |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Stud size (imperial) |
8 |