Alternate Catalog No. : C 3366-03
Catalog No. : C3366-03
Description: COPPER CENTER FORM LUG 2
UPC: 783786716968
Tin Plated Copper Center Form Lug, #2 Stranded CU, 1-7/8 Inches Long, 1-Hole 3/8-16 UNC-2B.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Made from electrolytic seamless copper tubing. Dimpled center stop equalizes cable insertion. Tin plated to resist corrosion. All Splices marked with conductor sizes and die references for easy identification. |
|
Application |
Heavy Duty Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.87 |