text.skipToContent text.skipToNavigation

Alternate Catalog No. : C302C 10

Catalog No. : C302C10

Description:  CONCRETE CHNL INSERT W/END CAP 10FT

UPC: 616013134467

Channel, 12 Gauge, 1-5/8 Inch x 1-3/8 Inch, Length 10 Feet, Steel, with Concrete Anchors
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GoldGalv

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-3/8 in

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here