Catalog No. : C3024C4
Description: 30X24X11-1/2 N12/4X ENCL
UPC: 34481032847
Circuit Safe Noryl JIC Enclosure Assembly with Medium Hinged Opaque Cover, Internal Dimensions Length 27.25 Inches, Width 21.25 Inches, Depth 10.28 Inches, External Dimensions Length 30.50 Inches, Width 24.50 Inches, Depth 12.36 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Non-metallic mounting feet with all mounting hardware included. |
|
Application |
Instrument case |
Specifications
|
Material |
Noryl |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
|
Width |
622.3 mm |
|
Height |
774.7 mm |
|
Depth |
314 mm |
Documents/Support Tools
|
Sales Drawing |