text.skipToContent text.skipToNavigation

Alternate Catalog No. : C302 10

Catalog No. : C30210

Description:  CONCRETE INSERT W/END CAP 10 FT

UPC: 616013145319

Insert, Concrete, with End Cap, Total Height 2-1/2 Inches, Width 13/16 Inches, Depth 1-3/8, Length 10 Feet, Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Depth

13/16 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here