Catalog No. : C26NPM
Description: NKL PLTD UNINS RING TERM 12-10
UPC: 786210906485
- These non-insulated ring terminals are made of electrolytic copper for high conductivity.
- They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).
- Serrated barrel increases grip on wire.
- Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire. |
|
Application |
Wiring terminations for wiring harness, panelboard, telecommunications, and automotive. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
Y |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
10 |