Catalog No. : C26NP
Description: TERM BRAZED SEAM NICKEL PLTE
UPC: 786210902968
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
10 |