Catalog No. : C252GM
Description: NON INS 90 DEG FLAG FEM DISC 12-10
UPC: 786210794624
Non-Insulated 90 Degree Flag Female Disconnect, Length .64 Inches, Width .63 Inches, Tab Size .250x.032, Wire Range #12-#10 AWG, Copper, Tin Plated, On Mylar Tape, 500 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
12-10 |