text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 249

Catalog No. : C249

Description:  STEEL CONDUIT CLAMP

UPC: 785991765533

Clamp, Conduit, Conduit Size and Maximum Beam Flange Thickness 3/4 Inch/1-1/2 Inch, 1 Inch/1-1/4Inch or 1-1/2Inch/5/8 Inch, Steel, For use with Conduit Either Parallel With Or At Right Angle To Beams, Channels, Angles Or Columns
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Application

For use with Conduit Either Parallel With Or At Right Angle To Beams, Channels, Angles Or Columns

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/4 in

Width

5/8 in

Maximum Clamp Diameter

2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here