text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 247

Catalog No. : C247

Description:  COND CLP FLG THICK 1/2-5/8 3/4-7/16

UPC: 785991765472

Clamp, Conduit, Conduit Size and Maximum Beam Flange Thickness 1/2 Inch/5/8 Inch and 3/4 Inch/7/16 Inch, Steel, For use with Conduit Either Parallel With Or At Right Angle To Beams, Channels, Angles Or Columns
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Application

For use with Conduit Either Parallel With Or At Right Angle To Beams, Channels, Angles Or Columns

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Length

2-1/4 in

Width

9/16 in

Maximum Clamp Diameter

1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here