Catalog No. : C2420A4
Description: 24X20X7-1/2 N12/4X ENCL
UPC: 34481032793
Circuit Safe Noryl JIC Enclosure Assembly with Medium Hinged Opaque Cover, Internal Dimensions Length 21.25 Inches, Width 17.25 Inches, Depth 6.28 Inches, External Dimensions Length 24.50 Inches, Width 20.50 Inches, Depth 8.36 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Non-metallic mounting feet with all mounting hardware included. |
|
Application |
Instrument case |
Specifications
|
Material |
Noryl |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
|
Width |
520.7 mm |
|
Height |
622.3 mm |
|
Depth |
212.4 mm |
Documents/Support Tools
|
Sales Drawing |