text.skipToContent text.skipToNavigation

Catalog No. : C222M

Description:  UNINS LCKG FRK TRM 12-10 No10 BELT

UPC: 786210863412

Non-Insulated Locking Fork Terminal, Length .85 Inches, Width .37 Inches, Bolt Hole #10, Wire Range #12-#10 AWG, Copper, Tin Plated, On Mylar Tape, 500 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.
  • Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
  • Alternate Package Qty: C10-10FL

Descriptors

Category

Electrical terminals

Special Features

Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

12-10 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A
CSA 7222000 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

Y

AWG-range

12-10

Material

Copper

Surface protection

Tinned

Stud size (imperial)

10