Catalog No. : C210
Description: U-SHAPE FTG LEN5-3/8 D1-3/8 STL
UPC: 616013261613
Support, U Shape, Length 5-3/8 Inches, Depth 1-3/8 Inches, Width 1-5/8 Inch, Holes 1 Inch on 1-7/8 Inch Centers, Steel, For C Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |