Catalog No. : C2016A4
Description: 20X16X7-1/2 N12/4X ENCL
UPC: 34481032762
Circuit Safe Noryl JIC Enclosure Assembly with Medium Hinged Opaque Cover, Internal Dimensions Length 17.25 Inches, Width 13.25 Inches, Depth 6.28, External Dimensions Length 20.50 Inches, Width 16.50 Inches, Depth 8.36 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Non-metallic mounting feet with all mounting hardware included. |
|
Application |
Instrument case |
Specifications
|
Material |
Noryl |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
|
Width |
419.1 mm |
|
Height |
520.7 mm |
|
Depth |
212.4 mm |
Documents/Support Tools
|
Sales Drawing |