text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 200 1 1/2

Catalog No. : C20011/2

Description:  UNIV PIPE/COND CLP 12GA 1-1/2IN STL

UPC: 785991758672

Clamp, Pipe and Conduit, Universal Series, 12 Gauge, Size 1-1/2 Inch, Steel, For use with EMT, IMC, and Rigid Pipe
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Application

For use with EMT, IMC, and Rigid Pipe

Specifications

Material

Steel

Screw Material

Steel

Included

Bolt and Nut

Classifications

Brand Name

Kindorf

Dimensions

Size

1-1/2 Inches

Width

1-1/4 in

Thickness

0.104 in

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4030

Documents/Support Tools

Sales Drawing

Click here