Alternate Catalog No. : C 2000-6
Catalog No. : C2000-6
Description: TPCU SPLICE LONG BRL 2000KCMIL 6 IN
UPC: 75114357937
Copper Tin-Plated, Straight Compression Splice, Long Barrel, 6.00 inch length, Wire Size 2000 kcmil Copper. Dies 175 34 2.00
View More
View Less
For more info visit:
electrification.us.abb.com
- Dimpled Center Stop Equalizes Cable Insertion.
- Tin Plated to Resist Corrosion.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6 in |