text.skipToContent text.skipToNavigation

Catalog No. : C16984A

Description:  CABLE BUSHING - 0.375INCH I.D.

UPC: 708917272793

DuraGard Cable Bushing Accessory- .375 inches (minimum limit of 85 percent of O.D. Size for sealing).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

0.375 Inches