text.skipToContent text.skipToNavigation

Catalog No. : C16824A

Description:  REPL INT ASSY, U1

UPC: 708917239000

Interior Plug Assembly, U Type - Rating 20A, 2 Wirer 3 Pole, 125V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2