Catalog No. : C16268B
Description: BUSHING CABLE .455 I.D.
UPC: 708917201625
Cable Bushing, Size 0.455 Inch Inner Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
Specifications
|
Material |
Santoprene |
|
Finish |
Natural |
|
Color |
Black |
Classifications
|
Brand Name |
Russellstoll |
Dimensions
|
Size |
0.455 Inch |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
105.4862 mm |