text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 144 1/2

Catalog No. : C1441/2

Description:  TWO-HOLE PIPE STRAP 1/2IN STL

UPC: 785991760408

Pipe Strap, Two-Hole, Thickness 1/8 Inch, Pipe Size 1/2 Inch, Strap Width 3/4 Inch, Wood Screw Size Required No. 12 x 1, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Galv-Krom finish provides superior corrosion protection

Descriptors

Category

Metal straps

Special Features

Galv-Krom finsh provides superior corrosion protection

Application

Holds pipe tight against mounting surface

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1/2 Inch

Width

3/4 in

Thickness

1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4030

Documents/Support Tools

Sales Drawing

Click here