text.skipToContent text.skipToNavigation

Catalog No. : C14138/REPL

Description:  CVR PLT GSKT FOR 400 AMP INTERLOCK

UPC: 708917346838

Gasket for Interlocked Receptacle and Circuit Breaker, Material Neoprene, Length 25-5/8 Inches, Width 14-7/8 Inches, Thickness 1/8 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

25-5/8 Inches x 14-7/8 Inches

Thickness

1/8 in

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD