Catalog No. : C129A539G01X08
Description: FT1X (FT1-C036X08)
UPC:
FT1X (C129A539G01X08 - T T T T T T T T T T) Clr Cover, Screw Terminals, Extended
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1X |
|
Arrangement |
T T T T T T T T T T |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
X08 |
|
Position A |
P2 P2 P2 P2 P2 P2 P2 P2 P2 P2 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |