Catalog No. : C129A529G01
Description: FT1SW (FT1-C027)
UPC:
FT1 (C129A529G01 - C C C C C C C C C C) Clear Cover, Screw Terminals, standard depth
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C C C C C C C C C C |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1 C1 C1 C1 C1 C1 C1 C1 C1 C1 |
|
No. of Currents |
10 |
|
No. of Potatials |
0 |
|
Number of Poles |
10 |