Catalog No. : C129A516G01
Description: FT1SW (FT1-C016)
UPC:
FT1 (C129A516G01 - X X X C-C C-C C-C X) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
X X X C-C C-C C-C X |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
X0 X0 X0 C1-C1 C1-C1 C1-C1 X0 |
|
No. of Currents |
6 |
|
No. of Potatials |
0 |
|
Number of Poles |
6 |