text.skipToContent text.skipToNavigation

Alternate Catalog No. : C1202 20HDG

Catalog No. : C120220HDG

Description:  HS BK-BK CHNL12GA1-5/8X1-3/8 20'HDG

UPC: 616013106488

Channel, 12 Gauge, 1-5/8 Inch x 1-3/8 Inch, Length 20 Feet, Hot-Dip Galvanized Steel, Back to Back Combination
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-3/8 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here