text.skipToContent text.skipToNavigation

Alternate Catalog No. : C1200HS 20

Catalog No. : C1200HS20

Description:  HS CHNL 12GA 1-5/8X1-3/8 20FT STL

UPC: 616013105672

Channel, 12 Gauge, 1-5/8 Inch x 1-3/8 Inch, Length 20 Feet, Half Slotted Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-3/8 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here