text.skipToContent text.skipToNavigation

Alternate Catalog No. : C1200HS 10

Catalog No. : C1200HS10

Description:  HS CHNL 12GA 1-5/8X1-3/8IN 10FT STL

UPC: 616013105658

Channel, 12 Gauge, 1-5/8 Inch x 1-3/8 Inch, Length 10 Feet, Half Slotted Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here