Catalog No. : C115NP
Description: NICKEL PLATED FORK 12-10 WITH NO10
UPC: 786209939791
Non-Insulated Fork Terminal, Length .82 Inches, Width .38 Inches, Bolt Hole #10, Wire Range #12-#10 AWG, Copper, Nickel Plated, 500 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Fork shape |
|
Insulation |
None |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
10 |