text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 109R 1 1/2 HD

Catalog No. : C109R11/2HD

Description:  1 1/2 RIGID, ANGLER CLAMP, HOT DIPP

UPC: 785991043341

Clamp, Pipe and Conduit, Rigid Series, 12 Gauge, Size 1-1/2 Inch, Hot-Dip Galvanized Steel, For use with EMT, IMC, Rigid, and Standard Pipe
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Bolt Access-Angler; makes it simple to reach bolts with a screwdriver or power tool, even when clamps are installed side by side.
  • One-Piece Design-No disassembly, no spare parts to lose or drop, easy to carry and store.
  • Fast Installation-Keyhole-shaped opening enables bolt to be fed through strap without first being unthreaded.

Descriptors

Category

Hose or pipe clamps

Special Features

Superior Load Performance-The highest load ratings of any break-apart strap in the industry. Integrated, rolled threading provides the load performance of a hex nut without the extra hardware.

Application

For use with Rigid Conduit and Standard Pipe.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Documents/Support Tools

Sales Drawing

Click here