Alternate Catalog No. : C 109 2 EG
Catalog No. : C1092EG
Description: 2 UNIVERSAL,ANGLERCLAMP,ELECTRO-GAL
UPC: 785991042085
Clamp, Pipe and Conduit, Universal Series, 12 Gauge, Size 2 Inch, Electro-Galvanized Steel, For use with EMT, IMC, Rigid, and Standard Pipe
View More
View Less
For more info visit:
electrification.us.abb.com
- Superior Load Performance-The highest load ratings of any break-apart strap in the industry. Integrated, rolled threading provides the load performance of a hex nut without the extra hardware.
- Easy Bolt Access-Angler makes it simple to reach bolts with a screwdriver or power tool, even when clamps are installed side by side.
- One-Piece Design-No disassembly, no spare parts to lose or drop, easy to carry and store.
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
ElectroGalv silver finish matches other pre-galvanized or green painted strut systems |
|
Application |
For use with EMT, IMC, Rigid and Standard Pipe. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
0 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
2 Inches |
|
Thickness |
12 Gauge |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |