text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 109 2 1/2 EG

Catalog No. : C10921/2EG

Description:  2 1/2 UNIVERSAL,ANGLERCLAMP,ELECTRO

UPC: 785991041996

Clamp, Pipe and Conduit, Universal Series, 12 Gauge, Size 2-1/2 Inch, Electro-Galvanized Steel, For use with EMT, IMC, Rigid, and Standard Pipe
View More View Less
For more info visit:  electrification.us.abb.com
  • Superior Load Performance-The highest load ratings of any break-apart strap in the industry. Integrated, rolled threading provides the load performance of a hex nut without the extra hardware.
  • Easy Bolt Access-Angler makes it simple to reach bolts with a screwdriver or power tool, even when clamps are installed side by side.
  • One-Piece Design-No disassembly, no spare parts to lose or drop, easy to carry and store.

Descriptors

Category

Hose or pipe clamps

Special Features

ElectroGalv silver finish matches other pre-galvanized or green painted strut systems

Application

For use with EMT, IMC, Rigid and Standard Pipe.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E160899 N/A DWMU N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here