text.skipToContent text.skipToNavigation

Alternate Catalog No. : C109 2

Catalog No. : C1092

Description:  2 UNIVERSAL,ANGLER CLAMP,GALVKROM

UPC: 785991039672

Clamp, Pipe and Conduit, Universal Series, 12 Gauge, Size 2 Inch, Steel, For use with EMT, IMC, Rigid, and Standard Pipe
View More View Less
For more info visit:  electrification.us.abb.com
  • Superior Load Performance-The highest load ratings of any break-apart strap in the industry. Integrated, rolled threading provides the load performance of a hex nut without the extra hardware.
  • Easy Bolt Access-Angler makes it simple to reach bolts with a screwdriver or power tool, even when clamps are installed side by side.
  • One-Piece Design-No disassembly, no spare parts to lose or drop, easy to carry and store.

Descriptors

Category

Hose or pipe clamps

Special Features

Galvkrom out performs other finishes. Gold color matches Kindorf strut systems and out performs other finishes for corrosion protection, abrasion resistance and service life.

Application

For use with EMT, IMC, Rigid and Standard Pipe.

Specifications

Material

Steel

Number Of Holes

0

Classifications

Brand Name

Kindorf

Standard

UL E160899

Dimensions

Size

2 Inches

Thickness

12 Gauge

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E160899 N/A DWMU N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here