Alternate Catalog No. : C109 1
Catalog No. : C1091
Description: 1 UNIVERSAL,ANGLER CLAMP,GALVKROM
UPC: 785991039641
Clamp, Pipe and Conduit, Universal Series, 14 Gauge, Size 1 Inch, Steel, For use with EMT, IMC, Rigid, and Standard Pipe
View More
View Less
For more info visit:
electrification.us.abb.com
- Superior Load Performance-The highest load ratings of any break-apart strap in the industry. Integrated, rolled threading provides the load performance of a hex nut without the extra hardware.
- Easy Bolt Access-Angler makes it simple to reach bolts with a screwdriver or power tool, even when clamps are installed side by side.
- One-Piece Design-No disassembly, no spare parts to lose or drop, easy to carry and store.
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Galvkrom out performs other finishes. Gold color matches Kindorf strut systems and out performs other finishes for corrosion protection, abrasion resistance and service life. |
|
Application |
For use with EMT, IMC, Rigid and Standard Pipe. |
Specifications
|
Material |
Steel |
|
Number Of Holes |
0 |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1 Inch |
|
Thickness |
14 Gauge |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |