text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 108 1/2

Catalog No. : C1081/2

Description:  EZ-STRAP 1/2IN STL

UPC: 785991760415

1/2 Inch EZ-Strap Universal Steel Pipe Strap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1/2 Inch

Thickness

16 Gauge