text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 108 1

Catalog No. : C1081

Description:  UNIV PIPE STRAP 16GA SZ1IN STL

UPC: 785991760446

EZ Strap - C-108 Universal Pipe Strap, Dimensions 1 EMT, 1 IMC, 1 Rigid. Thickness of Steel 16 Gauge, O.D. Size 1 11/32
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1 Inch

Thickness

16 Gauge