text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 106 1 1/4

Catalog No. : C10611/4

Description:  PIPE STRAP 14GA 1-1/4IN STL

UPC: 785991759785

Pipe Strap, 14 Gauge, 1-1/4 Inch Pipe Size, Steel, For use with EMT
View More View Less
For more info visit:  electrification.us.abb.com
  • Bolt head is combination slot and hex head for flexibility of attachment.
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-5/8 Inch strut for broader application.

Descriptors

Category

Metal straps

Special Features

Kindorf straps are pre-assembled for easy handling and sorting.

Application

For use with EMT Conduit.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1-1/4 Inch

Thickness

14 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4030

Documents/Support Tools

Sales Drawing

Click here