text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 105 6SS

Catalog No. : C1056SS

Description:  PIPE STRAP 11GA 6IN STN-STL

UPC: 785991040180

Pipe Strap, 11 Gauge, 6 Inch Pipe Size, Stainless Steel, For use with Rigid Conduit, IMC, and Pipe
View More View Less
For more info visit:  electrification.us.abb.com
  • Bolt head is combination slot and hex head for flexibility of attachment.
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-5/8 Inch strut for broader application.

Descriptors

Category

Metal straps

Special Features

Kindorf®, straps are pre-assembled for easy handling and sorting.

Application

For use with Rigid Conduit and Pipe.

Classifications

Brand Name

Kindorf

Documents/Support Tools

Sales Drawing

Click here