text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 105 1 1/4EG

Catalog No. : C10511/4EG

Description:  PIPE STRAP 14GA 1-1/4IN EG STEEL

UPC: 785991754728

Pipe Strap, 14 Gauge, 1-1/4 Inch Pipe Size, Electro-Galvanized Steel, For use with Rigid Conduit, IMC, and Pipe
View More View Less
For more info visit:  electrification.us.abb.com
  • Bolt head is combination slot and hex head for flexibility of attachment.
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-5/8 Inch strut for broader application.

Descriptors

Category

Metal straps

Special Features

Kindorf®, straps are pre-assembled for easy handling and sorting.

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here