Alternate Catalog No. : C 105 1
Catalog No. : C1051
Description: PIPE STRAP 14GA 1IN STEEL
UPC: 785991759303
Pipe Strap, 14 Gauge, 1 Inch Pipe Size, Steel, For use with Rigid Conduit, IMC, and Pipe
View More
View Less
For more info visit:
electrification.us.abb.com
- Bolt head is combination slot and hex head for flexibility of attachment.
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-5/8 Inch strut for broader application.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Kindorf straps are pre-assembled for easy handling and sorting. |
|
Application |
For use with Rigid Conduit and Pipe. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
1 Inch |
|
Thickness |
14 Gauge |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |