Catalog No. : C105-4SS316
Description: 4 KINDORF 316 STAINLESS STRAP
UPC: 785991049374
Pipe Strap, 11 Gauge, 4 Inch Pipe Size, Type 316 Stainless Steel, For use with Rigid Conduit, IMC, and Pipe
View More
View Less
For more info visit:
electrification.us.abb.com
- Bolt head is combination slot and hex head for flexibility of attachment.
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-5/8 Inch strut for broader application.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Kindorf straps are pre-assembled for easy handling and sorting. |
|
Application |
For use with Rigid Conduit and Pipe. |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Stainless steel |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |