Catalog No. : C105-34SS316
Description: 316 STAINLESS STEEL KINDORF STRAP
UPC: 785991049305
Pipe Strap, 14 Gauge, 3/4 Inch Pipe Size, Type 316 Stainless Steel, For use with Rigid Conduit, IMC, and Pipe
View More
View Less
For more info visit:
electrification.us.abb.com
- Bolt head is combination slot and hex head for flexibility of attachment.
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-5/8 Inch strut for broader application.
Descriptors
Category |
Metal straps |
Special Features |
Kindorf straps are pre-assembled for easy handling and sorting. |
Application |
For use with Rigid Conduit and Pipe. |
Specifications
Material |
Stainless Steel |
Grade |
Type 316 |
Classifications
Brand Name |
Kindorf |
Dimensions
Size |
3/4 Inch |
Thickness |
14 Gauge |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |