Catalog No. : C10-251T
Description: NON-INS MALE-250 TAB 12-10 LEN .68,
UPC: 786210874166
Non-Insulated Male Tab, Length .68 Inches, Tab Size .250x.032, Wire Range #12-#10 AWG, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E66716 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Brass |
|
AWG-range |
12-10 |
Documents/Support Tools
|
Sales Drawing |